Skip to main content
Renesas Electronics Corporation

Description

The ZL6105-1CH-DEMO1Z demonstration board is used to evaluate the performance and features of the ZL6105 digital DC/DC controller in either stand-alone mode or via the SMBus interface using Renesas' PowerNavigator GUI software.

The ZL6105 is an innovative power conversion and management IC that combines integrated MOSFET drivers with key power and fault management functions in a small package, resulting in a flexible and integrated solution.

Features

  • Input voltage range (VIN): 5.5V to 14V
  • Output voltage range (VOUT): 0.6V to 3.6V
  • IMAX: 40A
  • fSW: 300kHz to 1333kHz
  • Peak efficiency: >90% at 50% load
  • Output ripple: <1% at 50% load
  • Optimized for small circuit footprint
  • Onboard enable switch
  • Power-good indicator
  • SMBus control interface
  • Interconnectivity with other Renesas demo boards

Applications

Type Title Date
Manual - Hardware PDF 1.22 MB
Datasheet PDF 1.51 MB
Guide PDF 4.68 MB
PCB Design Files ZIP 1.18 MB
Guide PDF 714 KB
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
PowerNavigator Software
Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface.
Monitor Debugger/RAM Monitor Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 120.25 MB
1 item
Part NumberStatusStockSampleablePb (Lead) Free
ZL6105-1CH-DEMO1ZObsoleteOut of StockN/ANo
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?