Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

AE-CLOUD1 enables rapid evaluation, prototyping, and development of cloud-connected applications. It features the S5D9 microcontroller (MCU) Group, the superset of the S5 MCU series.

Features

  • Features a Synergy S5D9 Arm® Cortex®-M4F core with Secure Crypto Engine, MPU, FPU, and JTAG interface, running up to 120 MHz
  • Includes 640 KB RAM, 2 MB Code Flash, 64 KB Data Flash, and 32 MB external QSPI Flash
  • Offers Ethernet (10/100 Mbps), USB 2.0 FS, UART, I²C, SPI, and optional RS232 connectivity
  • Integrates sensors for acceleration (BMC150), environment (ENS210), pressure (MS563702), and sound (SPU0414HR5H)
  • Provides GPIO via PMOD and Seeed connectors, with optional parallel I/O and user-defined LEDs.
  • Operates at 5V

Applications

Type Title Date
Manual - Development Tools PDF 1.50 MB 日本語
PCB Design Files
Log in to Download ZIP 5.28 MB 日本語
Application Note PDF 1.78 MB 日本語
Application Note PDF 1.04 MB 日本語
Application Note PDF 1.32 MB 日本語
Application Note PDF 2.27 MB 日本語
Application Note PDF 1.71 MB 日本語
AI-generated Summary: The guide explains how to import and build projects using IAR Embedded Workbench (EW) for Renesas Synergy. It details opening the workspace file from an extracted example project, viewing the project structure, and configuring settings for the Synergy Standalone Configurator (SSC) and Synergy Software Package (SSP). It also covers setting the SSC/SSP path and license file, and launching the Synergy Standalone Configurator within the IDE to generate project files.
Application Note PDF 439 KB
AI-generated Summary: The document explains how to create and migrate custom Board Support Packages (BSPs) for Renesas Synergy SSP versions 1.1.z and 1.2.0. It details the use of the Custom BSP Creator and Custom Pack Creator tools to generate, modify, and package BSPs. Custom BSPs mainly require changes in the board folder, including essential files like bsp.h and bsp_init.c. The process involves creating a base BSP, making a template pack for modifications, editing in e2 studio, and finalizing a standard pack for distribution. An example using the DK-S7G2 board illustrates these steps.
8 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 3.32 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 3.70 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 3.18 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 13.35 MB Compiler: ARMCC, ICCARM IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 8.43 MB IDE: e2 studio
5 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
YSAECLOUD1ObsoleteIn StockN/ANo3A991.a.28471.50.0150NoNo