Overview
Description
The Renesas Promotional Kit (RPB) for RX210 has been designed to enable the user to quickly investigate the Low Power, Low Voltage, Safety &, High Performance Technology of the RX210 device family. The RPB is a small evaluation board with an integrated Segger J-Link on chip debugger and comes with a full suite of the software, including a compiler to evaluate the RX210. It has been designed to showcase RX210's ability to run in different low power modes balancing performance with power consumption.
Features
- Pre-programmed with a low power demo, that allows measurement of power consumption in different MCU modes
- An integrated debugger allowing you to start programming and debugging an application without additional hardware
- Allows you to become familiar with HEW, Renesas free IDE
- Allows you to become familiar with the low power RX210 Architecture
Applications
Design & Development
Software & Tools
Software Downloads
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.