Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

This Renesas Promotion Board is pre-programmed to work with the GUI provided on the included DVD to demonstrate the key low power capabilities of the RL78/L12 device along with its direct drive LCD functionality. The RPBRL78L12 includes an RL78/L12 CPU board with custom segment LCD integrated, On-Chip Debugger (OCD), Eclipse-based e2 studio (an Integrated Development Environment, IDE), free-of-charge GNU compiler, example embedded code, and extensive documentation. This device family is also fully supported by our key development partner IAR Systems.

Package Content

  • YRPBRL78L12 promotion board
  • USB Type A / Mini-B cable
  • Screwdriver to adjust the potentiometer voltage
  • DVD containing all the software, tools, and documentation needed to quickly start evaluating the product:
    • Demonstration and evaluation GUI
    • e2 studio IDE for RL78 and GCC for Renesas RL78 compiler
    • USB interface driver for GUI and user communication
    • Debugging and programming sample code and documentation

Features

  • e2 studio IDE for RL78 and GCC for Renesas RL78 compiler are included. These packages contain no code size limitations.
  • Full documentation is included for the Renesas software tools and the RL78/L12 device.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
YRPBRL78L12ActiveIn StockN/ANo3A991.a.28471.50.0150NoNo

Videos & Training

Support

Support Communities

  1. What is E2OB? at YRPBRL78G11

    Hi all, I found the promotion board "YRPBRL78G11" on Renesas web page. There is an emulator named E2OB.Since the circuit diagram has not been released yet, I do not know the details, but it looks like a simple emulator.https://www.renesas.com/en-eu/ ...

    Oct 11, 2017
  2. Provide e2 studio code generator setting for LCD and clock.

    Hello, I'm using YPRBL78L12 Dk board example are run fine but I want to create my own project for my application using e2 studio, so I want code generate setting for this microcontroller(R5f10RLC). Note: Example code does not support the code generate feature of e2 studio. Thanks -Nikunj

    Mar 3, 2021
  3. RL78/L12 UART

    hello,   Is there any UART demo code for RL78L12 (YRPBRL78L12)?   Thanks & Regards, Manan Patel

    Apr 7, 2020
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.