Skip to main content
Renesas Electronics Corporation

Overview

Description

The High Resolution Embedded GUI Solution kit (YLCDRZA1H) provides a quick and easy way to add a low-cost LCD touchscreen and communication functions to embedded designs. With the tremendous growth of LCD touchscreens in smartphones and tablets, it is only natural for other markets like industrial, medical, and appliances to migrate towards similar interfaces. Multiple GUI software development options are available to jumpstart your development effort.

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) Free
YLCDRZA1HObsoleteOut of StockN/ANo

Videos & Training

Support

Support Communities

  1. RZ/A1 beginner learning to boot linux kernel with YLCDRZA1H

    ... our custom system. I've been trying to learn how to program a kernel onto QSPI Flash using the High Resolution Embedded GUI Solution Kit (YLCDRZA1H). I've been using this incomplete guide and the html file included with the rza_linux-4.9_bsp I downloaded from github. However ...

    Nov 20, 2019
  2. RZ/A1 Linux-4.x BSP Porting Guide is incomplete?

    I am trying to boot linux on the YLCDRZA1H board, but the porting guide is incomplete. So far I've been able to get U-Boot running, but just using the "./build.sh jlink" command for DTB, Kernel, and rootfs doesn't seem to be enough. I'm missing ...

    Feb 20, 2020
  3. RZA1 Linux 4.9 CAN Bus Driver

    Hi,   In trying to get CAN Bus working for Linux 4.9 it seems like there is a driver for the R-Car r8 chips, but there isn't one for the RZ r7. I found a driver for the RZ chip in Linux 3.14, but there isn't ...

    Apr 12, 2019
View All Results from Support Communities (4)