Skip to main content
Renesas Electronics Corporation

Description

When threshold is crossed and smoke is detected, LED light will flash and siren will sound to alert users. By using ultra-low power consumption RL78/I1D with built-in OPA, ADC, 12-bit IT, I/O and other peripheral functions, system cost down and extended operation lifetime can be realized.

Features

  • Application (Category) ; Home, Office
  • Applicable Equipment ; Detector
  • Key Function ; 12-bit A/D, UART, CSI, I2C
  • MCUs/MPUs Family ; RL78
  • MCUs/MPUs Group ; RL78/I1D
  • Release Date ; 2017.10
  • 1 page Guide ; Go t o Quick Solution page
  • Circuit Diagram ; -
  • Layout Diagram ; -
  • BOM List ; -
  • Documents. ; -
  • Downloads ; -
  • Power Supply ; 2 AAA batteries(3V)
  • Peripherals Interface ; E1

Disclaimer
The information provided on this site is generated automatically by the database. While it is the policy of Renesas to always provide you with the latest and most precise information available, Renesas can not always guarantee that. In no event shall Renesas be liable for any loss or damages arising out of or in connection with the information provided herein.
The service contents of the partners, and the corresponding delivery time, for more information about the prices please contact the point of contact for each of the alliance partners.

Applications

Part NumberStatusStockSampleableECCN (US)HTS (US)RoHS CompliantChina RoHS Compliant
YCB16RL78I1D001BActiveOut of StockN/AEAR998471.50.0150NN
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.