Overview
Description
The 10BASE-T1S Single Pair Ethernet extension board extends the connectivity capabilities of the RH850/R-Car MCU evaluation platform when used in combination with the Y-COMMON-MB-T1-V1 common mainboard. It includes one 10BASE-T1S Ethernet PHY transceiver for evaluating Single Pair Ethernet communication. Ensure that the selected RH850 or R-Car piggyback board supports 10BASE-T1S operation before use.
Features
- Supports 10BASE-T1S Single Pair Ethernet (SPE) communication
- Designed for use with the Y-COMMON-MB-T1-V1 common mainboard of the RH850/R-Car MCU evaluation platform
- Includes an onboard 10BASE-T1S Ethernet PHY transceiver for network evaluation and development
- Compatible with supported RH850 and R-Car piggyback boards that provide 10BASE-T1S functionality
Applications
Design & Development
News & Blog Posts
Support
Support Communities
- Question about Y-COMMON-10BASE-T1S-NN
Hello Supporter, Could you please confirm whether the extension board "Y-COMMON-10BASE-T1S-NN" is fully compatible with the DP83TD530-Q1 PMD PHY from TI? By "compatible", I mean that when the DP83TD530-Q1 is mounted on the "Y-COMMON-10BASE-T1S-NN" extension board, all functions and features ...
Sep 16, 2026
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.