Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
Y-ASK-RL78F14-V2 - RL78/F14 Starter Kit V2
  • Notes:This product has been discontinued and replaced by the above product.

Overview

Description

The QB-R5F10PPJ-TB is a target board used for evaluating microcontroller operations, using the E1, the Renesas Electronics on-chip debug emulator with programming function.

Features

  • Target board ‘QB-R5F10PPJ-TB’ which contains an RL78/F14 device with 100 pins and 256kB Flash memory
  • E1 OCD Emulator (HW – OCD and flash programmer)
  • IAR EWRL78 KickStart Edition (SW – compiler from IAR with limited feature set)
  • Quick-Start Guide (documentation with SW examples)

Applications

Documentation

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-ASK-RL78F14ObsoleteOut of StockN/ANo3A991.a.28471.50.0150

Videos & Training

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.