Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The USB to I2C dongle allows customers to use their standard PCs to communicate with and control I2C-enabled boards and devices. Standard drivers are provided for Windows®-based PCs.

Features

  • USB micro AB connector
  • Standard, simple driver installation
  • Compatible connector with many Renesas evaluation boards
  • USB cable included
  • Can be used with a variety of parts, such as:
    • P9120
    • P9122
    • P9145
    • P9147
    • P9148
    • P9165
    • P9167
    • P91E0
 

Applications

Type Title Date
Manual - Hardware PDF 1011 KB
End Of Life Notice PDF 824 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 8.15 MB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
USB-BRIDGEV2-EVALObsoleteOut of Stock1u | $100N/ANo