Skip to main content
Renesas Electronics Corporation

Overview

The US274-100USBPDPOCZ is a USB Power Delivery (PD) evaluation board designed to support DC input and USB PD output. It features the RAA489000, a digitally configurable buck-boost battery charger equipped with a USB-C® Port Controller (TCPC).

This board supports USB PD 2.0, USB PD 3.1, and USB-C specifications. It functions as a USB-C Standard Power Range (SPR) power source, capable of delivering up to 100W (20V, 5A) from a DC power source to a USB-C interface. The RAA489000 TCPC integrates TCPC PHY, CC logic, and VCONN switches, enabling reverse buck, boost, and buck-boost operations. The USB-C Port Manager (TCPM) functionality is implemented via I2C using the RL78/F14 series MCU (R5F10PBE).

Features

  • USB PD and USB-C:
    • Supports USB PD Specification Revision 2.0
    • USB PD Specification Revision 3.1
    • USB-C Cable and Connector Specification Revision 2.2
  • Supported features:
    • Source-only power role
    • Under Source Only mode, US274-100USBPDPOCZ provides SPR mode 5V, 9V, 15V, or 20V output as a USB Type‑C power‑sourcing device
  • One USB-C port
  • Interface:
    • Renesas on-chip debugging emulator interface to write and debug firmware for R5F10PBE

Products in the Design

RL78/F14
Microcontrollers with Low Consumption Current for Automotive Applications

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for US274-100USBPDPOCZ

Sample & Buy

 US274-100USBPDPOCZ Evaluation Board - Angle

US274-100USBPDPOCZ

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Application Block Diagrams

Highly Integrated 100W USB-PD Charger Block Diagram
100W USB PD In-Car Integrated Charger
Charge devices efficiently on the go with a 100W USB PD 3.0 vehicle charger for travel convenience.