Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

Bluetooth® Low Energy (LE) connected smart asset tracking labels offer several advantages compared to traditional, passive RF interface (e.g., NFC, UHF) solutions. These labels actively measure, log, and report parameters such as temperature and humidity, acceleration, and light exposure. Further, they can be accessed in high-volume scenarios, such as for inventory and status, and event control involving several thousand labels, using ubiquitous devices such as smartphones, tablets, or laptops. In addition, the US207-TRACKLBLEVZ features a flexible battery to minimize the logistical effort of using a battery-equipped solution.

Features

  • Flexible architecture to support various sensor needs:
    • Temperature and humidity
    • Acceleration
    • Light
  • Active beacon function for inventory control
  • Several weeks of operating time using a 20mAh flexible battery
  • Ultra-low leakage 8MBit flash memory AT25XE081D
  • Software Update Over-The-Air (SUOTA)

Applications

Documentation

Design & Development

Lab on the Cloud

Product Options

Applied Filters:

Support