Skip to main content
Renesas Electronics Corporation

Overview

The ASSP EASY Voice HMI Kit is based on the R9A06G150 RISC-V ASSP. It is an edge voice recognition development kit designed to be used by ecosystem partners, application engineers, field application engineers, and for business development opportunities. The primary purpose is to evaluate the functionality of projects developed by ecosystem partners and to facilitate the development of additional partner projects.

The key feature is the QFN 48-pin ASSP device, complemented by a QSPI flash with large data storage capabilities, an operational amplifier, an audio codec, and power devices chosen from the Renesas product portfolio. The kit enables engineers to easily test and evaluate the performance of the ASSP in a laboratory environment to implement voice-driven human-machine interfaces, capable of spotting activation keywords and performing audio-driven command execution. The kit can be powered directly from the USB port of a host PC for demo purposes and includes both analog and digital microphones onboard.

Features

  • Microphones (audio inputs):
    • PDM MEMS digital microphones
    • Two MEMS analog microphones
    • Two I2S MEMS digital microphones (optional, not populated on the board)
  • Audio outputs:
    • One stereo audio headphone jack supporting mono output on both channels
  • External memory:
    • One QSPI flash memory device: Renesas AT25QF128A-SHB-T, 128 Mbit (16 MB)
    • Supports XIP (eXecute In Place) mode for storing customer-specific audio files and extensions
  • Connectors:
    • Two Digilent Pmod™ connectors: CN1 connector supports UART and SPI configurations
    • CN2 connector supports I3C configuration
    • 4-wire standard JTAG and supports Segger J-Link as a debug probe
    • USB-C connector(CN4) for power input and one Virtual COM port for log output
  • User inputs and outputs:
    • Three LEDs, LED1 (Red) and LED2 (Green), are configurable by the user
    • LED4 (Blue) is the 3.3V power indicator
    • One RESET button (SW1), and one USER button (SW2)
  • Form factor: 8cm x 6cm

Products in the Design

Sample & Buy

ASSP EASY Voice HMI Kit

TW001-VUI-RISCVPOCZ