Skip to main content
Renesas Electronics Corporation

Description

The IDT Tsi382 evaluation board is ideal for evaluating and prototyping the Tsi382 PCIe-to-PCI bridge. The Tsi382 evaluation board is an extended height x1 PCIe card that is designed to fit into a standard PCIe slot on a PC motherboard, or interconnect with other cards equipped with a standard PCIe connector.
 
The evaluation board uses the Tsi382 to bridge between x1 PCIe on the card edge to four 32-bit PCI slots on the board.

Features

  • Single x1 lane, 2.5 Gbps PCIe extended height riser card
  • Fully compliant with PCI Express Specification (Revision 1.1)
  • Four 32-bit, 25–66 MHz, PCI slots
  • Serial EEPROM that can be programmed with optimized settings for the Tsi382
  • PCI power supported through system or external ATX supply
  • 3.3 V / Universal PCI card support
  • Optional 5V PCI card support
  • Optional on-board PCIe reference clock
  • Optional on-board PCI bus clock
  • Manual and auto-detect PCI bus clock frequency
  • Over current protection

Applications

Type Title Date
Manual - Hardware PDF 246 KB
Manual - Hardware PDF 1.25 MB
Manual - Hardware PDF 1.84 MB
Manual - Hardware PDF 224 KB
Manual - Hardware PDF 244 KB
Schematic PDF 685 KB
Schematic PDF 510 KB
7 items
Part NumberStatusStockSampleable
TSI382-RDK1 V2.0ObsoleteOut of StockN/A
TSI382QFP-RDK2V1.0ObsoleteOut of StockN/A