Overview
The Tsi340-RDK1 is the evaluation board for the Tsi340 PCI to PCI Bridge, which provides bridging between two PCI buses operating up to 66 MHz in 32-bit mode.
Features
- The Tsi340-RDK1 evaluation board has the necessary functionality to evaluate all the features of the Tsi340.
- The primary PCI side of the Tsi340 is wired to a PCI finger connector.
- The secondary PCI side is wired to four, 32-bit, 3.3 V PCI connectors.
- Many features can by exercised with shunt jumpers and switches.
Products in the Design
Sample & Buy
TSI340-RDK1
Obsolete| EPC: | BD0 |
| Pb (Lead) Free: | No |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.