概要
説明
The Tsi340-RDK1 is the evaluation board for the Tsi340 PCI to PCI Bridge, which provides bridging between two PCI buses operating up to 66 MHz in 32-bit mode.
特長
- The Tsi340-RDK1 evaluation board has the necessary functionality to evaluate all the features of the Tsi340.
- The primary PCI side of the Tsi340 is wired to a PCI finger connector.
- The secondary PCI side is wired to four, 32-bit, 3.3 V PCI connectors.
- Many features can by exercised with shunt jumpers and switches.
アプリケーション
製品選択
| Part Number | Status | Stock | EPC | Pb (Lead) Free |
|---|---|---|---|---|
| TSI340-RDK1 | Obsolete | Out of Stock | BD0 | No |