Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The TDTTP2500P100 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high-efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.

Features

  • Power: 2500W
  • Switching frequency: 100kHz
  • Features TPH3212PS
  • Easy-to-use platform to investigate GaN

Applications

  • Data center power supply
  • Broad industrial power supply
Part NumberStatusStockSampleable
TDTTP2500P100-KITObsoleteOut of StockN/A