Overview
Description
The TDTTP2500P100 2.5kW bridgeless totem-pole power factor correction (PFC) evaluation board achieves very high-efficiency single-phase AC-DC conversion. Using GaN FETs in the fast-switching leg of the circuit and low-resistance MOSFETs in the slow-switching leg of the circuit results in improved performance and efficiency.
Features
- Power: 2500W
- Switching frequency: 100kHz
- Features TPH3212PS
- Easy-to-use platform to investigate GaN
Applications
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| TDTTP2500P100-KIT | Obsolete | Out of Stock | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.