Overview
Description
The TDINV3500P100 3.5kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 100kHz. At the core of the inverter are four 900V 170mΩ GaN FETs configured as a full bridge and include flexible microcontroller options.
Features
- Power: 3500W
- Switching frequency: 100kHz
- Customizable with firmware
- Features TP90H180PS
- Easy-to-use platform to investigate GaN
Applications
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| TDINV3500P100-KIT | Obsolete | Out of Stock | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.