Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The TDINV3000W050 3.0kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 50kHz. At the core of the inverter are four 50mΩ GaN FETs configured as a full bridge and includes flexible microcontroller options.

Features

  • Switching frequency: 50kHz
    • Customizable with firmware
  • Features TP65H050WS
  • Easy-to-use platform to investigate GaN

Applications

  • PV inverter
  • Uninterruptible power supply (UPS)
  • Datacom
  • Broad industrial
  • Servo motor
Part NumberStatusStockSampleable
TDINV3000W050-KITObsoleteOut of StockN/A

Support Communities

  1. Inquiry Regarding Code Download Procedure for TDINV3000W050 GaN Inverter Kit

    Dear Renesas Engineering Community Team and Experts, I recently purchased the TDINV3000W050 GaN Inverter Evaluation Kit, and I am currently reviewing the user guide. However, I could not find detailed instructions on how to download or flash new firmware/code to the TDINV3000W050 microcontroller. The guide mentions: “If a ...

    Feb 3, 2026