Skip to main content
Renesas Electronics Corporation

Overview

The TDINV3000W050 3.0kW inverter evaluation kit provides an easy way to evaluate the performance advantages of GaN FETs in various inverter applications, such as solar and UPS. The kit provides the main features of a single-phase inverter in a proven, functional configuration, operating at or above 50kHz. At the core of the inverter are four 50mΩ GaN FETs configured as a full bridge and includes flexible microcontroller options.

Features

  • Switching frequency: 50kHz
    • Customizable with firmware
  • Features TP65H050WS
  • Easy-to-use platform to investigate GaN

Products in the Design

Sample & Buy

TDINV3000W050-KIT Evaluation Kit - Angle

TDINV3000W050-KIT

Obsolete

Applications

Support

Support Communities

  1. Inquiry Regarding Code Download Procedure for TDINV3000W050 GaN Inverter Kit

    Dear Renesas Engineering Community Team and Experts, I recently purchased the TDINV3000W050 GaN Inverter Evaluation Kit, and I am currently reviewing the user guide. However, I could not find detailed instructions on how to download or flash new firmware/code to the TDINV3000W050 microcontroller. The guide mentions: “If a ...

    Feb 3, 2026