Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

As a CPU board usable in connection with the on-chip debugging emulators E2 and E2 Lite, the RL78/F22 (R7F122FGG) target board enables simple and easy evaluation of the RL78/F22 MCU.

Note: This board comes with two touch buttons for simple evaluation, but when designing an actual board, please check the Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide and use the RL78/F22 capacitive touch evaluation system (RSSK-RL78F22) for evaluation.

Features

  • Incorporates RL78/F22 (R7F122FGG)
  • 4MHz resonator and 32.768kHz resonator are mounted
  • Equipped with universal area (2.54 mm pitch)
  • Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
  • Highly extendable: peripheral board connectors are equipped with microcontroller pins
  • Mounted with two touch buttons using capacitive sensor units

Applications

Type Title Date
Manual - Development Tools PDF 475 KB
AI-generated Summary: The RL78/F22 Target board (RTK7F122FPC01000BJ) is designed for evaluating microcontroller operations using Renesas Electronics' E2/E2 Lite on-chip debug emulator with programming function. It features the RL78/F22 microcontroller, 4MHz and 32.768kHz resonators, universal area, flash memory programming, on-chip debugging, and capacitive touch buttons. The board supports various connectors and operates at 2.7V to 5.5V.
Application Note PDF 14.40 MB 日本語 , 简体中文
This application note provides the design principles and layout examples of touch electrodes for microcontrollers embedded with a Capacitive Touch Sensing Unit (CTSU). It outlines recommended design practices and considerations for both self‑capacitance and mutual‑capacitance methods, covering electrode geometry, routing, and shielding structures. In addition, it describes the application examples for each sensing method.
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7F122FPC01000BJActiveOut of Stock1u | $94.8N/A
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.