Overview
The SLG59M1717V-EVB board evaluates the SLG59M1717V GreenFET single N-channel load switch, enabling assessment of its switching performance and power management capabilities. Dedicated sense test points are provided for RDS(on) evaluation. These test points are intended for measurement purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Products in the Design
Load Switches
SLG59M1717V Active
5.5V, 4mΩ, 5A Load Switch with Protection Features and Power Good Output
Sample & Buy
SLG59M1717V-EVB
Active1u | $30.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.