Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG59M1655V-EVB board evaluates the SLG59M1655V GreenFET single N-channel reverse-blocking load switch, enabling validation of its load-switching operation and reverse-current protection capabilities. The board includes dedicated sense test points for RDS(on) characterization, which are intended for measurement purposes only and are not designed to carry high currents.

For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
SLG59M1655V-EVBActiveOut of StockN/A