Overview
The SLG59M1641V-EVB board evaluates the SLG59M1641V GreenFET dual P-channel reverse-blocking load switch, enabling verification of its dual-channel switching operation and reverse-current protection features. Dedicated sense test points are included for accurate RDS(on) characterization during evaluation. These test points are intended for measurement purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board user manual included in the datasheet.
Products in the Design
Load Switches
SLG59M1641V Active
5.5V, 45mΩ, 2A Dual Channel Load Switch with Reverse Current Blocking
Sample & Buy
SLG59M1641V-EVB
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.