Overview
The SLG59M1603V evaluation board evaluates the SLG59M1603V GreenFET dual N-channel load switch. This evaluation board provides a platform for assessing dual-channel load switch performance, power-rail control, and switching behavior in system designs. The board is designed to demonstrate the key operating characteristics of the SLG59M1603V, including dual-channel operation, output discharge functionality, and integrated protection features, while supporting rapid prototyping, testing, and design evaluation.
Products in the Design
Load Switches
SLG59M1603V Active
5.5V, 16mΩ, 4.5A Dual Channel Load Switch with Discharge and Reverse Current Blocking
Sample & Buy
SLG59M1603V-EVB
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.