Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG59H1132V Evaluation Board is designed to simplify the evaluation and prototyping of the SLG59H1132V high-voltage load switch. It provides a flexible, user-friendly platform that allows designers to quickly assess device performance, configure key operating parameters, and validate system integration under real-world conditions.

With convenient access points, configurable settings, and built-in indicators, the board enables efficient testing and debugging without requiring complex setup. Its wide input voltage range and support for high load currents make it suitable for a variety of power management applications.

Features

  • VIN Voltage: 4.5V to 22V
  • Load Current: up to 6A
  • Screw Terminals for VIN, VOUT, GND
  • Internal VLOGIC regulator
  • External VLOGIC terminal
  • 6 hooks + pin header for probe connection
  • DIP switches for RSET and CSLEW arrays
  • 2-pos pin headers for ON/SEL configuration
  • LEDs for PG and FAULT indication

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
SLG59H1132V-EVBActiveOut of StockN/A

Support