Overview
The SLG59H1017V evaluation board evaluates the SLG59H1017V high-voltage GreenFET load switch, enabling validation of its switching performance and power management capabilities in high-voltage applications. Dedicated sense test points enable accurate RDSON characterization, supporting detailed analysis of device behavior during evaluation. These test points are intended for measurement purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board information included in the datasheet.
Products in the Design
Load Switches
SLG59H1017V Active
12V/24V, 13.3mΩ, 4A Load Switch with Programmable OVP and Analog Current Monitor Output
Sample & Buy
SLG59H1017V-EVB
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.