Overview
The SLG59H1010V evaluation board evaluates the SLG59H1010V high-voltage GreenFET load switch, enabling characterization of its switching behavior and power management performance in high-voltage applications. Dedicated sense test points are provided for accurate RDSON measurements, supporting reliable device evaluation and analysis. These test points are intended for measurement purposes only and are not designed to carry high currents.
For details on how to use the evaluation board, please refer to the evaluation board information included in the datasheet.
Products in the Design
Load Switches
SLG59H1010V Active
12V/24V, 13.3mΩ, 5A Load Switch with Programmable OVP and Analog Current Monitor Output
Sample & Buy
SLG59H1010V-EVB
Active1u | $30.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.