Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SLG47011V HART Modem is a demonstration board that shows the implementation of the industrial HART protocol on a mixed-signal IC from Renesas. The board contains both logical parts - Host Device and Field Device - to respectively simulate the work of the master (controller) and the remote (sensor) device. For both parts, SLG47011V ICs are used as a modulator/demodulator front-end between the user interface (UART) and HART interface (FSK modulation).

Features

  • HART physical layer and 4mA to 20mA current loop interfaces support
  • HART modem is tested according to the HART protocol test specification (FSK Physical Layer Test Specification, HCF_TEST-2, Revision 2.2 document) (not a HART-certified device)
  • Two separate devices connected through a communication line on a single PCB (Field device and Host device)
  • Selectable power modes (Loop/External power selection for Field device), Internal/External current loop source selection. External analog input for a current loop. Loop current control
  • Galvanic isolation for both Host and Field devices

Applications

Type Title Date
Manual - Development Tools PDF 2.30 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47011V-HART-DMOActiveIn Stock1u | $50N/AYesEAR998473.30.1180