Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for SH7264 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • Hitachi 2.2" QVGA TFT Display
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Type Title Date
Manual - Development Tools PDF 761 KB
Application Note PDF 79 KB
AI-generated Summary: Renesas Starter Kits (RSK) provide complete development systems including evaluation boards, debuggers, and peripheral sample code in a Hi-performance Embedded Workshop (HEW) workspace. Users copy the workspace to their PC, open it via HEW, and select specific projects containing source files for peripheral examples. Each project includes C source files with main functions and comment blocks explaining functionality, such as ADC channel setup and operation. Support and inquiries are available through Renesas websites.
Manual - Development Tools PDF 370 KB
Manual - Development Tools PDF 699 KB
Quick Start Guide PDF 1.94 MB
Manual - Development Tools PDF 216 KB
Manual - Development Tools PDF 287 KB
7 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 264.13 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.71 MB
1 item