Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for SH7216 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.

Learn More (Evaluation Software Tools)

Features

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
  • Connection Cable (USB Cable, User Interface Cable)
  • Multi region 5V power supply
  • Quick Start Guide
  • CD-ROM
    • Documents: User Manual, Tutorial and more
    • IDE: High-performance Embedded Workshop
    • C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
    • Debugger: E10A-USB Emulator Debugger

Applications

Type Title Date
Manual - Development Tools PDF 929 KB
Application Note PDF 79 KB
AI-generated Summary: Renesas Starter Kits (RSK) provide a complete development environment including an evaluation board, On Chip Debugger, and peripheral sample code as a Hi-performance Embedded Workshop (HEW) workspace. Users copy the workspace to their PC, open it via HEW, and select specific sample projects for various peripherals. Source files can be edited directly, and each project includes a main C source file with detailed comments explaining functionality. Sample code demonstrates peripheral initialization and operation, such as ADC single conversion triggered by software. Support and inquiries are available on the Renesas website.
Manual - Development Tools PDF 1.43 MB
Manual - Development Tools PDF 604 KB
Manual - Development Tools PDF 269 KB
Manual - Development Tools PDF 253 KB
Quick Start Guide PDF 379 KB
7 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 270.37 MB
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 1.75 MB
1 item