Overview
The Renesas Starter Kit+ for SH7203 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete development kit for Renesas microcontrollers.
Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>
Features
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- USB Host & Function Connection
- SMSC Ethernet Interface
- Hitachi 2.2" QVGA TFT Display
- E10A-USB for Starter Kit (a special emulator for only Renesas Starter Kit+ products.)
- Connection Cable (USB Cable, User Interface Cable)
- 128MB USB FLASH Memory Stick
- Ethernet cross-wired cable
- Multi region 12V power supply
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial and more
- IDE: High-performance Embedded Workshop
- C/C++ Compiler: C/C++ Compiler Package for SuperH Family Evaluation Version
- Debugger: E10A-USB Emulator Debugger