Overview
This is an R-Car Starter Kit Premier/Pro expansion board suitable for developing applications for connected car. It is easy to bring into a car, because this board comes with a case and runs on 12V power. Distributed pre-built software enables you to quickly start developing applications for connected car, such as collaboration with cloud services.
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
R-Car H3e-2G Starter Kit
RTP8J779M1ASKB0SK0SA003 Active
Provides a powerful development platform for automotive software based on R‑Car H3e processors. Designed to support Linux‑based automotive application development.
Recommended Documents:
Support
Quick startup guide: https://elinux.org/R-Car/Boards/CCPF-SK/GettingStarted
Board Information: https://elinux.org/R-Car/Boards/CCPF-SK
SW Information: https://elinux.org/R-Car/Boards/CCPF-SK/Yocto-Gen3
Ordering Information
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.