Skip to main content
Renesas Electronics Corporation

Description

The Musashi (RZ/G2N) evaluation board from HopeRun is compatible with 96Boards equipped with the Renesas RZ/G2N MPU. This evaluation board was developed based on the Renesas media processing chip - RZ/G2N. Shorten product development cycle with the RZ/G2N reference hardware design. The hardware and interface configuration are designed based on the 96Boards Consumer Edition Specification. Also, it can be connected to a PC by using micro USB cables and network port cables, forming a basic development system.

For more information, contact Jiangsu HopeRun Software Co., Ltd. (HopeRun)
Email: hihope@hoperun.com

Features

  • SoC: RZ/G2N (R8A774Bx)
  • CPU: 2×Arm® Cortex®-A57 at 1.5GHz
  • GPU: Imagination Technologies PowerVR Series 6XT GX6250@700 MHz
  • Memory: 4GB LPDDR4 SDRAM
  • Storage: 32GB eMMC
  • Wireless: Wi-Fi (2.4GHz and 5GHz dual band with two antennas), Bluetooth 4.1
  • USB:
    • 1× USB 3.0 type A (Host/Function)
    • 1× USB 2.0 type A (Host)
    • 1× USB 2.0 Micro (Host/Function/OTG)
  • Display: 1× HDMI1.4 (Type A-full, HDMI out up to FHD 1080P), 1× 4L-MIPI DSI
  • Video:
    • MPEG2 at 80Mbps, MPEG4 at 50Mbps
    • H264 at 240Mbps, H265 at 160Mpbs
    • VP8 at 100Mbps, VP9 at 120Mbps
  • Audio: HDMI output
  • Camera: 1×2-lane MIPI CSI, 1×4-lane MIPI CSI
  • Expansion Interface:
    • 40-pin Low Speed Expansion Connector: +1.8V, +5V, DC power, GND, 2 UART, 2 I2C, SPI, I2S, 12*GPIO
    • 60-pin High Speed Expansion Connector: 4L-MIPI DSI, I2C×2, SPI (48M), USB 2.0, 2L +4LMIPI CSI
  • LED: Wi-Fi activity LED, BT activity LED, User LED
  • Button: Power Button: Button Power on/off and Reset the system
  • OS Support: AOSP/Linux
  • Size: Main Board: 100mm × 85mm, Sub Board: 54mm × 85mm

Applications

Type Title Date
Quick Start Guide PDF 372 KB
PCB Design Files
Log in to Download ZIP 17.50 MB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ/G Verified Linux Package for 64-bit Kernel [4.19-CIP]
This Linux package for 64-bit processors contains ported and tested basic software necessary for the industrial segment, and its operation and performance have been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
RZ MPU HTML5 (Gecko) Package for Verified Linux Packages [5.10-CIP]
HTML5 (Gecko) package for RZ/G. This package is used in combination with the Linux package provided for the device.
Software Package Renesas
3 items
Part NumberStatusStockSampleable
RZG2N-HIHOPEActiveOut of StockN/A