Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas Starter Kit for RX62G is intended as a user-friendly introductory and evaluation tool for the RX62G microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop*1 as well as programming the device using E1 emulator and/or Flash Development Toolkit. The Renesas Starter Kit for RX62G may be connected to the host PC using a simple RS232 serial connection or via the included USB E1 on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

About the bundled emulator

We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)

The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.

Layout and Specification

The LCD display module is supplied as a detachable sub-board. The board dimensions are 100 mm by 120 mm, detailed dimensions are available in the user manual.

Image
rsk-rx62g-layout-en-zh
ItemSpecification
MicrocontrollerR5F562GAADFP
Input ClockMain: 12.5 MHz
PotentiometerSingle-turn, 10 kΩ
LEDPower Indicator: green x 1
Boot Indicator: orange x 1
User: green x 1, orange x 1, red x 2
SwitchReset x 1
User/Boot x 1
User x 2
DC Power Jack5 V Input
E1 Connector14-pin box header
E20 Connector38-pin Mictor Connector
RS232 Serial Connector9-pin DSUB
LCD Display Connector14-pin socket
CAN Connector2.54 mm pitch, 3-pin (CAN BUS line x 2, GND x 1)
LIN Connector2.54 mm pitch, 3-pin (VBAT x 1, LIN BUS line x 1, GND x 1)
Microcontroller Pin Header2.54 mm pitch, , 36-pin x 4 (J1 to J4)
Application Board Interface2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6)

* E20 Connector, Microcontroller Pin Header and Application Board Interface are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)

Configuration

  • CPU Board
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E1 Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
    - Debugger: E1/E20 Emulator Debugger

Notes

  • The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
    Trial period: 60 days
    The link size will be limited to 128 KB after 60 days.

PC System Requirements

  • IBM PC/AT or compatible PC (USB interface necessary) *1
  • Intel Pentium Ⅲ 600 MHz or higher *3
  • Memory 128 MB or higher
  • Microsoft Windows 7 / Windows XP / Windows Vista *2 (other than the listed OS is not supported)

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: MS, MS-DOS and Windows are registered trademarks of Microsoft Corporation of the U.S. No support for Windows Vista® 64-bit editions.
*3:Pentium is a trademark of Intel Corporation of the U.S.

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Sample Code

Product Options

Part NumberStatusStockDescriptionRegional AvailabilityDebugger supplied
R0K50562GS000BEActiveOut of StockRenesas Starter Kit for RX62G (Kit with HEW)US, EU, CN, BR, IN, KR, SG, TWE1
R0K50562GS000BE#WSObsoleteOut of StockRenesas Starter Kit for RX62G (Kit with HEW) 有償特別出荷対応中JPE1