Skip to main content
Renesas Electronics Corporation

Overview

The R-Car D3, along with its peripheral circuits and interfaces, delivers a 3D graphics cluster solution. This evaluation board enables developers to evaluate the R-Car D3 system-on-chip (SoC) and accelerate the development of hardware and software solutions.

Features

  • 1920x720 size full graphic cluster and WVGA size heads-up display (HUD) can be output simultaneously.
  • R-Car D3 reduces development effort and cost by collaborating with partners who have strengths in the instrument cluster field.
  • R-Car development board offers a variety of peripheral circuits and standardized interfaces.
  • 4-layer through-hole PCB implementation reduces cost.

Products in the Design

Sample & Buy

R-Car D3 Development Board / Draak

RTP8A77995ASKB0DR0SA010