Overview
The PMOD Expansion Board for RYZ024A provides an entry point for the evaluation and development of the RYZ024A. The PMOD Expansion Board is an easy connection to Renesas MCU kits via the PMOD interface. And the PMOD Expansion Board can be controlled through the UART interface.
Product Contents
The following components are included.
- PMOD™ Expansion Board for RYZ024A
- LTE Antenna (Taoglas: GSA.8830.A.201111) (SMA Male termination)
- MVNO SIM Card
Features
- Wireless module
- o LTE Cat-M1 Cellular IoT Module RYZ024A (RYZ024A000FZ00#HD0)
- PMOD™ interface
- Easy connection to Renesas MCU kits via PMOD (UART)
- USB interface
- Can be used for various interfaces
- Antenna interface
- Can be used for various external antennas
- Control software
- Supported by the RA MCU family’s Flexible Software Package (FSP)
- Driver for RX MCUs available
Sample & Buy
PMOD Expansion Board for RYZ024A
RTKYZ024A0B00000BE Obsolete
| Pb (Lead) Free: | No |
Videos & Training
This video will show the steps to operate MQTT communication for send and receive (Publish/Subscribe) via MQTT Broker in an LTE CAT-M1 cellular communication with sample software in the application note.
The evaluation environment uses Renesas' RL78/G22 Fast Prototyping Board and PMOD Expansion Board for RYZ024A.
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.