Skip to main content
Renesas Electronics Corporation

Description

The μPD720202 is a Renesas' third-generation Universal Serial Bus 3.0 host controller that complies with Universal Serial Bus 3.0 specification, and Intel’s eXtensible Host Controller Interface (xHCI). This device reduces power consumption and offers a small package footprint, making it ideal for designers who wish to add the USB 3.0 interface to mobile computing devices such as laptops and notebook computers. The μPD720202 supports up to two USB 3.0 SuperSpeed ports and uses a PCI Express® Gen 2 system interface bus, allowing system designers to easily add up to two SuperSpeed ports to systems containing the PCI Express bus interface. When connected to USB 3.0-compliant peripherals, the μPD720202 can transfer information at clock speeds of up to 5Gbps.

The RTKA720202DE0000BU (previously named ET-D720202-0014) 2-Port USB 3.0 Add-in Card uses the µPD720202K8-701 USB 3.0 host controller. This plug-and-play card expands two USB 3.0 ports from a PC’s PCIe interface. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus 3.0 Specification Revision 1.0:
    • Supports the following speed data rates: Low-Speed (1.5Mbps), Full-Speed (12Mbps), Hi-Speed (480Mbps), SuperSpeed (5Gbps)
    • μPD720202 supports up to 2 downstream ports for all speeds
    • Supports all USB-compliant data transfer types as follows: Control, Bulk, Interrupt, and Isochronous transfer
  • Compliant with Intel’s eXtensible Host Controller Interface (xHCI) Specification Revision 1.0:
    • Supports USB debugging capability on all SuperSpeed ports
  • Compliant with PCI Express Base Specification Revision 2.0
  • Supports Latency Tolerance Reporting ECN of PCI Express Specification
  • Supports PCI Bus Power Management Interface Specification Revision 1.2:
    • Supports USB Remote Wakeup function through PEWAKEB pin
  • Supports Serial Peripheral Interface (SPI) type ROM for firmware
  • VBUS control:
    • Individual overcurrent detection
    • Individual power control
  • Power supply:
    • 3.3V/3.3V AUX power supply
    • 12V power supply (optional)
    • Power regulator for 5V from 12V input, 5V from 3.3V input, 3.3V from 5V input, and 1.05V from 3.3V input
  • System clock: 24MHz crystal

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 377 KB 日本語 , 简体中文
The RTKA720202DE0000BU evaluation board (previously named ET-D720202-0014) is a PCI Express (PCIe) expansion card that adds up to 2 USB 3.0 ports to a desktop computer. When this card is installed into an available PCIe slot on the motherboard, the drivers will be installed for the operating system to recognize the new ports. No specific driver is required for a common OS like Windows 11 and Linux based OS (for example, Ubuntu).
PCB Design Files
Log in to Download ZIP 11.67 MB
The RTKA720202DE0000BU evaluation board is a PCI Express (PCIe) expansion card that adds up to 2 USB 3.0 ports to a desktop computer, providing data transfer speeds of up to 5Gbps. This file contains the schematics, layout data, and bill of materials for the RTKA720202DE0000BU.
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTKA720202DE0000BUActiveOut of Stock1u | $166.11Available