Skip to main content
Renesas Electronics Corporation

Overview

The RTKA489204DK0000BU evaluation kit includes the evaluation board, dongle, cables, and GUI. The kit is used to evaluate the features of the RAA489204 14-cell battery front end (BFE) IC. Additionally,  RTKA489204DE0000BU evaluation boards can be purchased and added separately if needed for daisy-chaining.

The RAA489204 GUI is built on Excel using Visual Basic for Applications (VBA 1.00). It is designed to allow users to perform detailed evaluation of the RAA489204 and also includes a simplified demonstration GUI.

The RAA489204 is a daisy-chainable, monolithic battery monitor IC for 6S to 14S batteries and can be daisy-chained for higher-voltage, interconnected battery modules. It is typically used in UPS, energy storage, battery backup, and battery-based generator applications.

Features

  • Supports both standalone and daisy-chained configurations. 
  • Daisy-chaining requires an additional RTK489204DE0000BU evaluation board.
  • Daisy-chaining with both connector only or wire jumper options
  • GUI provided export option for generation of detailed register and/or SPI communications log files
  • USB dongle runs HID firmware for driver-less enumeration and communications with Windows platforms
  • GUI add-in chart generation tool supports real-time graphing, zoom and export of captured data
  • Software provides checksum requirements associated with daisy chain communications
  • Kit includes "Battery Emulation" board(s) for cell voltage generation

Products in the Design

Sample & Buy

Applied Filters:

Support

Support Communities

  1. Missing GUI software RTKA489204DK0000BU Evaluation Kit Manual

    Hi, I am using an RTKA489204DK0000BU Evaluation Kit matched with a MCB_PS4_Z and a RTKA489204MICROZ microcontroller board for Li-ion battery cell management and having trouble making it work. It seems my school bought the kit a while ago and don't have information on it. I am ...

    Oct 9, 2024
  2. Design Files

    ... cell-daisy-chainable-li-ion-battery-manager?doc_secondary=visible#overview https://www.renesas.com/eu/en/products/power-power-management/battery-management/battery-front-end-ics/rtka489204dk0000bu-multi-cell-daisy-chainable-li-ion-battery-manager-evaluation-kit#overview

    Oct 7, 2022
  3. RAA489204 in 32 cell configuration Gpios

    Hello, we like to use the RAA489204 in a 32 to 40 cell configuration. Therfor we use 3 RAA489204 in series. Every RAA489204 has GPIOs. I understood, that every RAA489204 has its own #FAULT Pin (GPIO 1) that I have to use to have the possibilty to use it ...

    Aug 15, 2023
View All Results from Support Communities (5)