Skip to main content
Renesas Electronics Corporation

Description

The RTKA489110DE0000BU evaluation board demonstrates the performance of the RAA489110. From the PROG pin to GND, a resistor can be used to program the default value numbers of the battery in series, the switching frequency, and the adapter current limit charging function. The default value numbers can also be set by SMBus.

The RAA489110 is a configurable buck-boost Narrow Output Voltage DC (NVDC) and Hybrid Power Buck-Boost (HPBB/Bypass) combo charger that uses the advanced Renesas R3™ Technology to provide high light-load efficiency, fast transient response, and seamless DCM/CCM transitions for a variety of mobile and industrial applications.

In Charge mode, the RAA489110 takes input power from a wide range (4V to 30V) of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, travel adapters) and safely charges battery packs with up to four cells in a series configuration.

The RAA489110 supports On-the-Go (OTG) functionality from 2-cell and 4-cell battery applications. When OTG function is enabled, the RAA489110 operates in Reverse Buck mode to provide 5V at the USB port.

Serial communication through SMBus/IC allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to, adapter current limit, charger current limit, system voltage setting, and trickle charging current limit.

Features

  • Buck-boost NVDC or hybrid power (turbo boost) charger for 2-, 3-, or 4-cell Li-ion batteries using all N-MOSFET transistors
  • Bypass mode supported to connect system to adapter
  • Autonomous charging option (automatic end of charging)
  • Adapter current and battery current monitor (AMON/BMON)
  • PROCHOT# open-drain output, IMVP compliant
  • Allows trickle charging of depleted battery
  • System power monitor PSYS output, IMVP8/9 compliant
  • Internal 8-bit ADC for monitoring key parameters
  • USB-C PD Fast Role Swap support and PPS support
  • Independent compensation pins for forward and reverse operation (OTG) modes
  • Supports supplemental power (Intel VMIN active protection)
  • Ideal diode control in Turbo mode
  • Two-level adapter current limit available
  • Battery Ship mode: IC ultra-low power state
  • Supports programmable temperature profile compliance using an NTC
  • SMBus and auto-increment I2C compatible

Applications

Type Title Date
Manual - Development Tools PDF 4.80 MB
1 item
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA489110DE0000BUActiveOut of StockAvailableYesEAR998473.30.1180