Skip to main content
Renesas Electronics Corporation

Description

The RTKA489108DE0000BU evaluation board evaluates the performance of the RAA489108 buck-boost Narrow Output Voltage DC (NVDC) charger.

The RAA489108 is a buck-boost NVDC charger that uses Renesas' advanced R3™ Technology to provide high light-load efficiency, fast transient response, and seamless DCM/CCM transitions for a variety of mobile and industrial applications.

In charge mode, the RAA489108 takes input power from a wide range (3.9V to 30V) of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, and travel adapters) and safely charges battery packs with up to four cells in a series configuration.

The RAA489108 provides serial communication with SMBus/I2C that allows for the programming of critical parameters to deliver a customized solution. The programmable parameters include (but are not limited to) the following: adapter current limit, charger current limit, system voltage setting, and trickle charging current limit.

Features

  • Buck-boost NVDC charger for 2-, 3-, 4-cell Li-ion batteries
  • Autonomous charging option (automatic completion of charging)
  • Pass-through mode in forward direction
  • System power monitor PSYS output, IMVP-8 compliant
  • PROCHOT# open-drain output, IMVP-8 compliant
  • Allows trickle charging of depleted battery
  • Adapter current and battery current monitor (AMON/BMON)
  • PROCHOT# open-drain output, IMVP compliant
  • Ideal diode control in turbo mode
  • Two-level adapter current limit available
  • Battery ship mode option
  • SMBus and auto-increment I2C compatible

Applications

  • 2-cell to 4-cell tablets, Ultrabooks, notebooks, power banks, and any USB-C interface portable device requiring batteries
Type Title Date
Manual - Development Tools PDF 3.41 MB
PCB Design Files ZIP 2.02 MB
2 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA489108DE0000BUActiveOut of StockAvailableYesEAR998473.30.1180