Overview
This RTKA227063DE0000BU Evaluation Board (EVB) is for testing RAA227063, the Renesas 4.5V to 60V smart gate driver IC for 3-phase Brushless DC (BLDC) motor applications. This is an inverter board that works with the MCU for motor driving. It can test all different design configurations of the IC. See the RAA227063 datasheet for detailed information about the signals and pins referenced in this manual, as well as typical waveforms using this EVB.
Features
- Configure RAA227063 to Serial Peripheral Interface (SPI) or HW Interface, and other designed configurations
- Input gate driving pulse-width modulation (PWM) signal either from MCU or external signal generator
- Provide interface to MCU for motor current and voltage sensing, PWM signals, fault condition, IC enabling, SPI connection, and more
- MCU connectors are compatible to Renesas MCU card such as RL78, RX13T, RX23T, RA2E1, and RA6T1
- Standard SPI communication for programming IC registers
- Provide power to MCU (default 3.3V, configurable from 1.2V to 5V)
- Support sensorless motor and motor with Hall sensors
- Six MOSFETs form the bridges for 3-phase motor driving
- Three shunt
Sample & Buy
RTKA227063DE0000BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $252.99Budgetary Price
News & Blog Posts
Blog Post Dec 9, 2021 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.