Skip to main content
Renesas Electronics Corporation

Overview

The RTKA223182DR0000BU dual output 11W universal input flyback demonstration board featuring the RAA223182 1000V regulator demonstrates a low-cost, high-performance isolated AC/DC solution from a universal 3-phase input of 121VAC to 500VAC, to 12.5V and 5V outputs for smart meter applications.

Features

  • Short-time heavy load support
  • Low Bill of Materials (BOM) cost design
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 4kV

Products in the Design

Sample & Buy

RTKA223182DR0000BU Flyback Regulator Demonstration Board - Top

RTKA223182DR0000BU