Skip to main content
Renesas Electronics Corporation

Overview

The RTKA214250DE0020BU evaluation board provides a simple platform to evaluate the 3mm×3mm 8 Ld DFN and SOIC version of the RAA214250 on the same board.

Features

  • Wide input voltage range: 2.5V to 20V
  • Adjustable output voltage range: 1.224 to 18V with ±2% accuracy
  • Excellent line and load regulation
  • Stable with MLCC output capacitor as low as 2.2μF
  • Integrated Fault protections including thermal shutdown and short-circuit current limit with foldback

Products in the Design

Sample & Buy

RTKA214250DE0020BU