Overview
The RTKA214045DE0000BU evaluation board provides a simple platform to evaluate the 3.5mm×3.5mm 20-Ld QFN RAA214045 low-dropout linear regulator (LDO).
RAA214045 is an ultra-low noise, high PSRR LDO regulator capable of sourcing up to 4A of load current with very low dropout. The output voltage can be programmed from 0.5V to 3.65V using voltage setting pins on the IC in 50mV steps. The evaluation board has convenient jumpers to exercise these pins. External feedback resistors can still be used for higher output voltage applications, allowing the output voltage to be programmed anywhere from 0.5V to 5.1V.
The LDO operates from an input voltage of 1.4V to 6.5V without VBIAS and 1.1V to 6.5V with VBIAS.
Features
- Output voltage set pins easily programmed with JP_VSET
- Switch between voltage set pins or external resistor divider using jumper JP_FB
- Convenient shutdown mode function using jumper JP_EN
- Power-good (PG) indication test point
- VBIAS banana jack or turret for applications, where VIN < 1.4V
- BNC_VIN and BNC_VOUT connections for PSRR and output noise testing
Sample & Buy
RTKA214045DE0000BU
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.