Skip to main content
Renesas Electronics Corporation

Description

The RTKA211605DR0000BU board is designed to demonstrate and quickly evaluate the RAA211605, a DC/DC step-down regulator with 450kHz switching frequency.

The RAA211605 supports a wide input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to 0.5A continuous output current with premium load regulation and line regulation performance.

The demonstration board implements a complete buck regulator using the RAA211605. The output voltage is set to 3.3V but can be adjusted by changing the resistor values in the feedback network.

Features

  • Simple and flexible design
  • Wide input voltage range: 4.5V to 60V
  • Adjustable output voltage
  • Convenient power conversion
  • Input voltage (VIN): 4.5V to 60V
  • Output voltage (VOUT): 3.3V
  • Maximum output current: 0.5A

Applications

  • Power meters
  • Battery powered devices
  • Distributed power systems
  • Handheld power tools
Type Title Date
Manual - Development Tools PDF 1.59 MB
PCB Design Files ZIP 525 KB
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA211605DR0010BUActiveIn Stock1u | $83.76AvailableYesEAR998473.30.1180