Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211403DE0000BU and RTKA211405DE0000BU boards are used to evaluate the RAA211403 and RAA211405 respectively. They are DC/DC ultra-low Iq (5µA and below), 7V to 40V input standard buck regulators with 300mA of continuous load capability at either fixed 3.3V or 5V output.

Features

  • Simple and low Bill of Materials (BOM) count design
  • 7V to 40V VIN range
  • Output voltage: 5V
  • Ultra-low 4µA quiescent current during no-load operation and switching
  • Variable switching frequency depending on choke and loading

Products in the Design

Sample & Buy

RTKA211405DE0000BU Evaluation Board (Top)

RTKA211405DE0000BU Evaluation Board

RTKA211405DE0000BU Active
Description:RTKA211405DE0000BU Evaluation Board
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180