Skip to main content
Renesas Electronics Corporation

Overview

The TB-S5D5 Target Board Kit enables users to evaluate, prototype, and develop Internet of Things (IoT) endpoint devices and experience best-in-class connectivity with the 120MHz Arm® Cortex®-M4 core, S5D5 microcontrollers (MCUs). Users can experience the full features of the Synergy™ S5D5 MCUs with access to all pins, standardized expansion ports, and preinstalled demo software.

Features

  • Access all pins and on‑board peripherals of the Synergy S5D5 MCU Group
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • View, step through, and debug code using the Renesas e² studio IDE or IAR Embedded Workbench® for Renesas Synergy
  • Flexible connectivity options with USB and a Pmod™ connector, enabling rapid prototyping with plug‑in modules
  • Human machine interface (HMI) functionality with a capacitive touch sensing unit (CTSU) and a parallel data capture unit (PDC)
  • Monitor system status and test functionality using programmable LEDs, capacitive buttons, or mechanical buttons
  • Measure real‑time power consumption during program execution
  • Operate using high‑precision on‑board crystals or a lower‑precision internal clock
  • Security and encryption functions enable secure data communication and storage, with support for industry‑standard algorithms such as AES, DSA, 3DES, RSA, SHA, and GHASH
  • Safety features include hardware diagnostics, memory protection, and watchdog timers
  • Debugging and programming supported by on‑board J‑Link® OB

Products in the Design

Sample & Buy

TB-S5D5 Board

TB-S5D5 Target Board Kit

RTK7TBS5D5S00001BU Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150
RoHS Compliant:No
China RoHS Compliant:No
1u | $34.12Budgetary Price