Skip to main content
Renesas Electronics Corporation

Description

The Renesas CPX3 Evaluation Kit J80D1 is a power line communication (PLC) evaluation kit for direct current (DC) power lines that can be used to carry out software development and system evaluation using the R9A06G037 PLC modem IC. This evaluation kit supports audio communication solutions. Two or more of this kit are necessary for evaluating PLC communication.

Features

  • Supported MCU and PLC modem IC:
    • MCU Group: RX651
    • Part number of MCU mounted on board: R5F56519ADFP
    • PLC modem IC: R9A06G037
    • Part number of PLC modem IC mounted board: R9A06G037
  • Board Configuration: The kit contains the complete circuit configuration necessary for DC power line communication, including analog front end (AFE), a microcontroller for control and a PLC modem IC
  • The kit contains the following four boards:
    1. PLC board: PLC modem IC (R9A06G037) and AFE device (ISL15110)
    2. RX651 board: Microcontroller board for control (RX651)
    3. Audio board: Audio input/output board
    4. Power filter board: PLC signal elimination filter for impedance upper and DC power source
  • Main unit outer dimensions:
    • PLC, RX651, and Audio board: 135mm x 70mm x 32mm
    • Power filter board: 40mm x 70mm x 35mm
  • Supported standards/frequencies:
    • 35.9375kHz - 90.625kHz
    • 98.4375kHz - 121.875kHz
    • 154.6875kHz - 403.125kHz
    • 154.6875kHz - 487.5kHz
  • Power line voltage (DC): 16V - 48V
  • Line feed from power supply to communication line (DC power line)
    • 16V - 48V, 0.5A, or more is recommended
    • Not include feed to audio board
  • External feed via AC adapter (DC power line)
    • 16V - 48V, 1A, or more is recommended

Applications

Type Title Date
Manual - Development Tools PDF 2.90 MB 日本語
Guide ZIP 5.18 MB 日本語
Schematic PDF 591 KB 日本語
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download ZIP 1.97 MB
Software & Tools - Software
Log in to Download ZIP 6.39 MB
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleableRemarksPb (Lead) Free
RTK0EE0007D01001BJActiveIn Stock1u | $639.81N/AOrdering is limited to existing customersNo

Support Communities

  1. CPX3 / CPX4 PLC ICs - Lack of support from Renesas

    Hi, We have so far purchased 4 Renesas PLC evaluation boards including: 2 x RTK0EE0007D01001BJ CPX3 Evaluation Kit for DC under 48V (J80D1 with RX651+Audio circuit) 2 x RTK0EE0009D01001BJ CPX4 DC-PLC Evaluation Kit M01D1 Getting support to start with was rather slow, but now getting great support. Regards ...

    Dec 5, 2023