Skip to main content
Renesas Electronics Corporation

Overview

The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector application.

A Renesas RA4W1 MCU on the main board reads both channels of the dual thermopile detector, and computes and displays CO2 concentration. The EVK may be connected to a Windows® PC via a bi-directional USB connection, making the CO2 concentration and intermediate data available for plotting, logging, processing, exporting and analysis using the provided evaluation software or user-supplied software.

Features

  • User-friendly evaluation kit expedites evaluation of the EVK for CO2 Detector
  • Operates stand-alone or with Renesas provided software; either with CO2 Detector Evaluation Software, or end-user supplied software that is able to communicate via Modbus (ASCII) over USB, using Windows, Linux or MacOS
  • CO2 Detector Evaluation Software is available for free download on the Renesas website, which also provides back-ground information on the RTD* family of single and dual channel thermopiles in general, as well as in an optical CO2 gas sensing application.

Products in the Design

Sample & Buy

RTD120D-EVK - CO2 Detector Board with LCD Module

RTKH5Z1222SD2000BE

Obsolete

News & Blog Posts

Support

Support Communities

  1. the quesition about CO2 senser

    currently,according the official of renesas information, RTD120D is obsolete,; but I want some files about RTD120D, for example , Detector Board  SCH in the RTD120D-EVKthank you

    Nov 5, 2024